Stepped dock bumpers
Stepped dock bumpers
Stepped dock bumpers

    Stepped dock bumpers

    The Loading Systems stepped dock bumper is an in height adjustable dock bumper and therefore suited for stepped docks. 

    Features:

    • In lower position lockable;
    • Particularly suitable for stepped docks; 
    • Prevents damage to loading docks and trucks; 
    • Comes with RB 500 rubber dock bumper block; 
    • Also available with armour plate; 
    • Consoles and carriage standard galvanised.
    Specifikim
    • The stepped dock bumper is made of a sturdy steel base frame, a robust steel slide and a standard rubber buffer block.

      This stepped dock bumpers are maintenance free. The dock bumpers are pre-assembled and are supplied galvanised as per standard.

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikedock-bumpers-stepped
    • Familja e produkteveLoading bay accessories
    • Grupi i produkteveDock bumpers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGomë
    • Materiali dytësorGalvanized steel
    • Projektuar nëHolandë
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Të tjera
    • CSI MasterFormat 2014 Code11 13 13
    • CSI MasterFormat 2014 TitleLoading Dock Bumpers
    • OmniClass Number23-23 23 11
    • OmniClass TitleLoading Dock Bumpers Seals

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America