Mandoor
Mandoor
Mandoor

    Mandoor

    A mandoor allows you to separate traffic into pedestrians and vehicles, like forklift trucks. This makes not only the work environment safer, mandoors can also allow truck drivers to enter the building. By placing the mandoor, in combination with dock stairs, makes it easy to enter the building from the loading yard.

    Specifikim
    • The construction of the man-door is equal to that of the sectional door and matching.

      Standard Specifications

      • Completely assembled, can be mounted directly onto the assembly frame
      • Frame, consisting of steel anodized profiles
      • Brush 25 mm on the bottom
      • Lock including catch bolt and deadbolt
      • Inner and outer door handle including cylinder shields
      • Euro profile cylinder including three keys
      • Rubber sealing
      • The standard frame is 1000x 2000mm (WxH), which implies that the free passage measurements are as follows:
        - Free passage width = 870 mm
        - Free passage height = 1935 mm (minimum)

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikeexternal-mandoor
    • Familja e produkteveIndustrial doors
    • Grupi i produkteveMandoors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGalvanized steel
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America