LED Dock light 12 VDC
LED Dock light 12 VDC
LED Dock light 12 VDC

    LED Dock light 12 VDC

    The Loading Systems LED dock light (12 V DC model) is used to illuminate the full length of truck trailers. The LED dock lights increase safety during loading and unloading. The dock light can be easily connected to the control panel. The light source has a 50.000 hours average rated life without changing lamps. It is powered by only 24 watts, which means that the Loading systems LED dock light is also energy efficient and offers an 84% energy savings over an incandescent dock light with a 150-watt lamp.

    Specifikim
    • Our modular LED dock light (12 V DC version) delivers instant-on, bright and uniform light, easily illuminating the full length of truck trailers. With no filament to break, the LED head is also extremely durable and far more likely to survive an accidental impact.

      The dock light its arm is made from two robust profiles, which allow swinging the dock light in the required position.

      The Loading Systems LED dock light is supplied as a set including swing arm and wiring. The optional DIN-rail transformer is mounted and connected to the control panel of other Loading Systems products.

      Technical Specifications

      • Standards CE certified
      • Dimensions lamp (LxWxH) 76x110x181 mm
      • Dimensions swing arm (LxWxH) 1115x110x310 mm
      • Lifespan 50.000 hours
      • Power consumption 24 W
      • Numbers of LEDs 6
      • Power connection 12 VDC
      • Connection lamp AMP connector
      • Luminous flux 1500lm
      • Colour temperature 5000-7000 K
      • Protection class IP 68
      • Weight (complete set) 5 kg

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikeled-dock-light-12-vdc
    • Familja e produkteveLoading bay accessories
    • Grupi i produkteveAll
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    • Gjatësia (mm)315
    • Gjerësia (mm)110
    • Thellësia (mm)1115
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorGalvanized steel
    • Prodhuar nëHolandë
    • Weight Net (kg)5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationLlambë
    • Emrin UNSPSCLamps and lightbulbs
    • UNSPSC code391016
    • CSI MasterFormat 2014 Code11 13 26
    • CSI MasterFormat 2014 TitleLoading Dock Lights
    • OmniClass Number23-23 23 00
    • OmniClass TitleLoading Dock Equipment

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America