Sectional overhead door 601 - pre-assembled high lift - Full vision panels
Sectional overhead door 601 - pre-assembled high lift - Full vision panels
Sectional overhead door 601 - pre-assembled high lift - Full vision panels

    Sectional overhead door 601 - pre-assembled high lift - Full vision panels

    The Loading Systems sectional overhead door is an insulated sectional door, composed of 40 mm thick, pressed steel panels. Optionally the sectional overheaad door can be fitted with full vision panels, which have windows over the entire width. The high-quality materials and finish provide optimal insualtion and durability. The sectional overhead door can be operated by various manners (manual, chain or electrical) and is available in a large selection of lift track systems. The custom built torsion springs ensure that the sectional overhead door is always in perfect balance, which makes operation, exertion-free regardless of which operating technique is used. The sectional overhead door is specifically designed for application in the industrial and utility building industry. For client specific solutions there is a large selection of designs, finishes, controls, built-in possibilities and options which increase user-friendliness, and which improve safety and integration with other products or systems on the loading bay.
    Specifikim
    • The Loading Systems sectional overhead doors are fully insulated at all sides and prevents the possible ingress of rain, draughts, sand and dirt. Synthetic sealing tape with a closed core provides optimal sealing between the panels.The sectional overhead door can be delivered fully glazed, as the Full Visions sectional overhead door. Specifically designed for use in areas where maximum incidence of light is desired.

      The Loading Systems overhead doors can be fitted with the following track systems

      1. Low lift
      2. Standard lift
      3. High lift (this model)
      4. Vertical lift

      The different track systems (with the exception of the vertical lift system) can also be designed to follow the pitch of the roof.The maximum dimensions of the Loading Systems sectional overhead doors are 8000 mm (w) x 6700 mm (h).

      Standard safety provisions

      • The PowerDoor 601 is provided with a CE-marking, a guarantee for quality and safety, in accordance with the current applicable European standards; 
      • Spring fracture safeguard (for manual operation or applicable for a de-clutching motor);
      • Deadman push button control (for electrical operation); 
      • Motor protection with the aid of a thermal relay (for electrical operation); 
      • Control cabinet with emergency stop, in accordance with the current applicable European standards (for electrical operation); 
      • Slack cable protection (for electrical operation);

      Technical specifications

      • Standards CE
      • Cladding thickness 0.5 m
      • Panel thickness 40 mm
      • Filling Polyurethane 100% HFCKW fre
      • Tracks and profiles 2.0 mm thick galvanised
      • Motor 0.37 kW
      • Power supply 230/400 V
      • Control current 24 V DC
      • Standard colour RAL 9010

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikesectional-overhead-door-601-high-lift-pre-assembled-fullvision
    • Familja e produkteveIndustrial doors
    • Grupi i produkteveSectional overhead doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGalvanized steel
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • Emrin UNSPSCMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodeSs_25_30_20_76
    • Uniclass 2015 PërshkrimSectional overhead doorset systems
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America
    Andorrë
    Arabia Saudite
    Afrika e Jugut
    Argjentinë
    Australi
    Meksikë
    Austri
    Armeni
    Algjeri
    Bolivi
    Guam
    Panama
    Belgjikë
    Azerbaixhan
    Angolë
    Brazil
    Ishulli Norfolk
    Bjellorusi
    Bahrejn
    Benin
    Ekuador
    Kaledonia e Re
    Bosnjë dhe Hercegovinë
    Bangladesh
    Botsvanë
    Kili
    Zelanda e Re
    Bulgari
    Brunei
    Burkina-Faso
    Kolumbi
    Danimarkë
    Butan
    Côte d’Ivoire
    Paraguaj
    Estoni
    Emiratet e Bashkuara Arabe
    Egjipt
    Peru
    Finlandë
    Filipinet
    Esvatini
    Surinami
    Francë
    Gjeorgji
    Etiopi
    Uruguai
    Gërnzi
    Hong-Kong
    Gabon
    Gjermani
    Indi
    Gambia
    Gjibraltar
    Indonezi
    Gana
    Greqi
    Izrael
    Guine
    Holandë
    Japoni
    Guine-Bisau
    Hungari
    Jordani
    Guinea Ekuatoriale
    Irlandë
    Kamboxhi
    Kamerun
    Ishujt Alandë
    Katar
    Kenia
    Ishujt Faroe
    Kazahstan
    Komora
    Ishulli i Njeriut
    Kinë
    Lesoto
    Islandë
    Kirgistan
    Liberi
    Itali
    Korea e jugut
    Madagaskar
    Kroacia
    Kuveit
    Malavi
    Letoni
    Laos
    Marok
    Lihtenshtajn
    Liban
    Mauritius
    Lituani
    Makao
    Mozambik
    Luksemburg
    Malazi
    Namibi
    Mali i Zi
    Mianmar (Burmë)
    Nigeri
    Maltë
    Mongoli
    Reunion
    Maqedonia e Veriut
    Neoal
    Ruandë
    Mbretëria e Bashkuar
    Oman
    Sahara Perëndimore
    Moldovë
    Singapor
    Senegal
    Monako
    Sri-Lankë
    Sierra-Leone
    Norvegji
    Tajlandë
    Tanzani
    Poloni
    Tajvan
    Togo
    Portugali
    Taxhikistan
    Tunizi
    Qipro
    Turqi
    Ugandë
    Qyteti i Vatikanit
    Uzbekistan
    Zambi
    Republika Çeke
    Vietnam
    Zimbabve
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër