Hercules C DN40
Lovato

Hercules C DN40

The distribution modular zone manifold Lovato C DN40 2 and 3 circuits is made with cylindrical flow and return tubes, completely separated and uinsulated. The main connections to the heat generator and to the secondary circuit are flanged. Suitable for all applications. Thanks to the “CONNECTA”KIT is possible: • install it in small spaces (90° curved connection for the zone manifolds) • connect several zone manifolds of different sizes (axial reduction kit) • satisfy any type of heating/cooling demand independently to the zone manifold connection (adapter kit for pump groups up to DN25). Hercules is the first ready-to-use system on which twin pumps can be installed.
Specifikim
  • C DN40 2 /3F 2-zones modular headers DN100 profile for heating/cooling systems made of S235 steel painted with epoxy powders, DN100 PN10-8 holes flanged connections from the heat source side, DN40 PN10-4 holes flanged connections with one ¾" F sleeve placed on the return for the draining the system and 2 1¼" F blind sleeves for support feet (accessory). The modular header is complete with black EPP insulation of density 40 g/l, λ 0,035 W/mk. Max. flow rate zone 33 mc/h. Nominal output (ΔT 20): 750 kW Maximum operating temperature 100 °C. Maximum working pressure 10 bar.
Specifikime teknike
  • Referencë unikehercules-c-dn40
  • Familja e produkteveHERCULES
  • Grupi i produkteveDN 40
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • Emrin UNSPSCPower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Rajoni i disponueshëm

Europe Asia South America Oceania Africa
Andorrë
Arabia Saudite
Argjentinë
Australi
Afrika e Jugut
Austri
Armeni
Brazil
Zelanda e Re
Algjeri
Belgjikë
Azerbaixhan
Uruguai
Marok
Bjellorusi
Bahrejn
Tunizi
Bosnjë dhe Hercegovinë
Emiratet e Bashkuara Arabe
Bulgari
Gjeorgji
Danimarkë
Kazahstan
Estoni
Kinë
Finlandë
Kirgistan
Francë
Korea e jugut
Gërnzi
Korea e Veriut
Gjermani
Liban
Gjibraltar
Turqi
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër