Hercules HS 220 - DN40/50
Lovato

Hercules HS 220 - DN40/50

The Lovato HS 220 DN40/DN50 hydraulic separator is a compensation chamber designed to make hydraulic circuits independents. It is used when, in the same system, the pump of the primary circuit (energy source) and one or more pumps of the secondary circuit (heating circuit) interact; its use helps to eliminate the problems of the variations of the flow rate and head of the circuits. Deflector for stratification The main chamber conformation guarantees low speed of the heat transfer fluid reducing the mixing processes. Air separator and dirt separator function Inside the compensation chamber there is a deflector that improves the stratification and a “flow breaker” that allows the sedimentation of the mud. Both systems also facilitate the breaking of the air microbubbles and their expulsion.
Specifikim
  • HS 220 Hydraulic separator made in steel S235 painted with epoxy powder, with flanged connections DN100 PN10 with 8 holes, complete with insulation in Trocellen C080 RN2, thickness 30 mm λ 0,034 W/mk. No.2 - ½" connections positioned in the upper part (predispositions for air vent valve / immersion probe) No.2 - G2" connections for draining the system. No.1- blind connection in the lower part for height adjustable feet (accessory). Flow rate 33 m³/h - Max. output. (ΔT20 K) 750 kW Max. operating temperature 100 °C - Max. operating pressure 10 bar
Specifikime teknike
  • Referencë unikehercules-hs220-dn40-50
  • Familja e produkteveHERCULES
  • Grupi i produkteveDN 40
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • Emrin UNSPSCPower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Rajoni i disponueshëm

Europe Asia South America Oceania Africa
Andorrë
Arabia Saudite
Argjentinë
Australi
Afrika e Jugut
Austri
Armeni
Brazil
Zelanda e Re
Algjeri
Belgjikë
Azerbaixhan
Uruguai
Marok
Bjellorusi
Bahrejn
Tunizi
Bosnjë dhe Hercegovinë
Emiratet e Bashkuara Arabe
Bulgari
Gjeorgji
Danimarkë
Kazahstan
Estoni
Kinë
Finlandë
Kirgistan
Francë
Korea e jugut
Gërnzi
Korea e Veriut
Gjermani
Liban
Gjibraltar
Turqi
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër