LP® SmartSide® Panel Siding

LP® SmartSide® Panel Siding

LP® SmartSide® Panel Siding offers all the warmth and beauty of traditional wood siding, along with the advantages of our treated wood technology. Our advanced processes actually improve upon nature, creating siding panels that are more durable, dimensionally stable and consistent than traditional wood material

Features & Benefits

  • The natural look of cedar
  • Ideal exterior for homes in areas of high winds or seismic activity
  • Treated with our SmartGuard® process to resist termites and decay
  • Shiplap edges with advanced bead system for easier alignment
  • Pre-primed for exceptional paint adhesion
  • Significantly lighter than comparable fiber cement panel


Specifikime teknike
  • Referencë unikelp-panel-siding
  • Familja e produkteveBuilding materials
  • Grupi i produkteveSmartSide®
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-12-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • Emrin UNSPSCSiding and exterior wall materials
  • UNSPSC code301518
  • CSI MasterFormat 2014 Code09 74 13
  • CSI MasterFormat 2014 TitleWood Wall Coverings
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Rajoni i disponueshëm

South America North America
Brazil
Shtetet e Bashkuara
Kili