NOISE LINE

NOISE LINE

Suspended decorative luminaire for LED light sources. The luminaire consists of 3 cubes, appearing in 2 colors with a different surface finish.

  • Perfect combination of aesthetics and ergonomics
  • Universal design
  • Possible illuminance control

Specifikim
  • TECHNICAL DATA
    Mounting: suspended, on wire suspension (included)
    Body: black glossy plastic material
    Colour: black
    Diffuser: opal plexiglass (PLX)

    ELECTRICAL DATA
    Power: 220-240V 50/60Hz
    Includes light source: yes
    Type of equipment: ED

    OPTICAL DATA
    Way of lighting: direct

    GENERAL DATA
    Available on request: DALI
    Warranty: 5 years
    Application: offices, conference rooms, reception desks, shopping centers, car showrooms, boutiques

Specifikime teknike
  • Referencë unikeNOISE_LINE
  • Familja e produkteveLamps
  • Grupi i produkteveSurface mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-10-22
  • Numri i botimit1
  • Gjatësia (mm)140
  • Gjerësia (mm)136
  • Thellësia (mm)408
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
  • Weight Net (kg)2.6
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEG000027
  • Emri ETIMLuminaires
  • Emrin UNSPSCLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

Europe Asia North America South America Africa