AXLE, Wall Direct Asymmetric
Lumenwerx

AXLE, Wall Direct Asymmetric

Axle is an elegant and compact LED linear accent luminaire providing efficient asymmetric light distribution. Softly curved Axle measures just 2 11/16" by 3 11/16". With adjustable optics, light output from 350 to 1200 lumens per foot (nominal), and efficacy up to 126 LPW, Axle delivers very effective illumination to graphics and artwork, as well as ceilings and walls. Highly flexible, Axle can be installed as individual luminaires (up to 8') or in continuous runs, with a choice of arm or cable suspension.
Specifikim
  • Size: 2 11/16" x 3 11/16"

    Light Source: Led

    Chromaticity: Static White

    Optics: Apo

    Mounting: Pendant, Wall

    Light Distribution: Asymmetric Direct, Asymmetric Indirect
Specifikime teknike
  • Referencë unikeAXLWAD
  • Familja e produkteveWall
  • Grupi i produkteveAxle
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-14
  • Numri i botimit1
  • Gjatësia (inçet)3.69
  • Gjerësia (inçet)2.69
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara