TOGO, Wall 18
Lumenwerx

TOGO, Wall 18

Togo provides generous ambient illumination from a minimal and elegant ring form. Nestled in a crisp 4" high opaque band, the distinctive, annular diffuser glows inwardly. The diffuser’s softly rounded compound curve lends Togo a slender appearance. Available in 18", 24", 36" and 48" diameters. Togo delivers efficient, widespread, direct/indirect illumination (65/35) with spacing criteria of 1.6 and a range of light outputs. Togo’s outer housing of extruded aluminum is welded and buffed to a seamless band that can be painted in our nine standard finishes, or an RAL custom color, to coordinate with virtually any interior finish. The Togo driver mounts remotely, either above or below the ceiling. In addition to a conventional power cord, Togo also offers an ultra-clean mounting detail with integrated power and suspension cables. Controls include dimming to 1% in 0-10V, line voltage, and digital protocols. Night light and emergency circuiting are available. Togo supports the full range of ChromaWerx Sola, Duo, and Quadro options for tunable white and RGBW expressive color.
Specifikim
  • SIZE: 18", 24", 36", 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: PENDANT, WALL OPTICS: ULO
Specifikime teknike
  • Referencë unikeTOGW-18
  • Familja e produkteveWall
  • Grupi i produkteveTogo
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara