VIA WET, Wall, Direct
Lumenwerx

VIA WET, Wall, Direct

Via Wet offers architectural lighting for wet locations in both exterior and interior applications. With a simple 3¾" high by 4½" wide profile of extruded aluminum, Via Wet can be installed in recessed, ceiling, wall, or pendant mounting. Fully sealed, Via Wet is suitable for extreme weather condition, -20ºC/-4ºF to 40ºC/104ºF. A choice of output options provides up to 1000 lumens per foot section.
Specifikim
  • SIZE: 4 1/2" X 3 3/4" LIGHT SOURCE: LED, T5, T5HO LIGHT DISTRIBUTION: DIRECT, ASYMMETRIC DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL OPTICS: HLO, PMO
Specifikime teknike
  • Referencë unikeVIAWETW
  • Familja e produkteveWall
  • Grupi i produkteveVia Wet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-14
  • Numri i botimit1
Të ngjashme
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara