HEX, Pendant
Lumenwerx

HEX, Pendant

Hex is the distinctive and flexible six-sided luminaire for creative designs. Cell configuration determines the light distribution and overall light output. Each cell is illuminated by its own LED array with consistent light output and brightness across all cells. The 2" wide panels snap into the core armature providing nearly seamless transition from cell to cell, as well as access to LED arrays and driver.
Specifikim
  • SIZE: 2" X 3 7/16" HEXAGON LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT, ASYMMETRIC DIRECT/INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: PENDANT, WALL OPTICS: HLO
Specifikime teknike
  • Referencë unikeHEXP
  • Familja e produktevePendant
  • Grupi i produkteveHex
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001743
  • Emri ETIMPendant luminaire
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 PërshkrimPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring