REVO, Pendant, Direct/Indirect
REVO, Pendant, Direct/Indirect
REVO, Pendant, Direct/Indirect
    Lumenwerx

    REVO, Pendant, Direct/Indirect

    The Revo pendant offers a fresh interpretation of a classic shape, both attractive and functional. Just 2 3/8" in diameter, Revo delivers precise and well shielded illumination to task surfaces, such as counters, desks and conference tables. Miniature, low brightness reflectors and onboard MikroDrive™ electronics achieve Revo’s small scale. Revo can be used as an individual luminaire or combined into continuous runs. The Miniature Reflector Optic, developed specifically for the Revo pendant, creates intriguing visual texture as well as very comfortable brightness. Designed in collaboration with Gensler.
    Specifikim
    • SIZE: 2 3/8" X 2 3/8" LIGHT SOURCE: LED CHROMATICITY: STATIC WHITE LIGHT DISTRIBUTION: DIRECT/INDIRECT MOUNTING: PENDANT OPTICS: MRO
    Specifikime teknike
    • Referencë unikeREOPDI
    • Familja e produktevePendant
    • Grupi i produkteveRevo
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001743
    • Emri ETIMPendant luminaire
    • Emrin UNSPSCInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 PërshkrimPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring