Lundhs Emerald Facade Cladding
Lundhs Emerald Facade Cladding
Lundhs Emerald Facade Cladding

    Lundhs Emerald Facade Cladding

    LUNDHS Emerald is a natural stone with dark, almost black background full of lustrous blueish crystals. It is a 100% natural material, quarried from the mountain, then cut into panels/tiles with a selection of different finishes and sizes for wall decoration and paneling. It is a versatile material that is easy to combine with other building materials, or excellent as a standout solution.

    Available surface finishes:

    * Polished (smooth glossy surface)

    * Honed (smooth matte surface)

    * Silk (light textured matte surface)

    * Flamed (dry textured surface, light in colour)

    * Waterjet (dry textured surface, Light in colour)

    Kontaktoni me Lundhs Real Stone

    Specifikim
    • Natural stone from Norway. Stone type; Larvikite/Monzonite.

      Available as "cut to size" for projects upon request.

      Thickness; 20mm, 30mm

      Recommended suface finishes: Polished, Silk/Leather, Honed, Flamed, Waterjet

      Weight 2700 kg/m3 .

    Specifikime teknike
    • Referencë unikeLundhs_Emerald_Wall_Tiles-copy
    • Familja e produkteveFacade Cladding
    • Grupi i produkteveFacade Cladding
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGuri
    • Materiali dytësorGuri
    • Projektuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationSipërfaqe
    • Emrin UNSPSCWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_25_71_14_56
    • Uniclass 2015 PërshkrimNatural stone panels
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 15 13 11
    • OmniClass TitleNatural Stone Wall Tiles
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe Asia North America