Homeworks Control Panels
Homeworks Control Panels

    Homeworks Control Panels

    Control panels are available in two different sizes, each of which may be either

    surface-mounted or recess-mounted in an electrical closet or other equipment room. The
    number of control panels—and the types of components within them—may be specified to fit the size, lighting plan, and design of a home. Control panels may be distributed throughout the home for added flexibility during installation of the line-voltage wiring.

    Kontaktoni me Lutron Electronics

    Specifikim
    • PNL-5

      Width 15.875"
      Height 32.5"
      Depth 3.875"
      Mount Type Surface-Mount | Recess-Mount
      Environment Indoor Use Only
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%
      Voltage 120 V | 220 V to 240 V


      PNL-8

      Width 15.875"
      Height 59.5"
      Depth 4.125"
      Mount Type Surface-Mounted | Recess-Mounted
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%
      Voltage 120 V

    Specifikime teknike
    • Referencë unikelutron-controlpanels-homeworks
    • Familja e produkteveLighting Controls
    • Grupi i produkteveHomeWorks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorPlastik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • CSI MasterFormat 2014 Code26 09 26
    • CSI MasterFormat 2014 TitleLighting Control Panelboards
    • OmniClass Number23-35 25 23
    • OmniClass TitleElectrical Control Panels

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara