GRAFIK Systems® - XP Switching Panels - With and Without Branch Circuit Breakers

GRAFIK Systems® - XP Switching Panels - With and Without Branch Circuit Breakers

XP Switching Panels provide power and switching for up to 48 switch legs. Panels control any light source as well as AC general use motors.

Models available with:
  • 100 to 127 V , 220 to 240 V (non-CE), 230 V (CE), 277 V ,and 347 V input power.
  • With or without branch circuit breakers.
  • 4 to 48 switch legs (feed-through).
  • 4 to 42 switch legs (with branch circuit breakers).

XP Switching Panels work with:
  • GRX-4000 Control Units.
  • GRAFIK 5000TM, GRAFIK 6000®, and GRAFIK 7000TM Systems.
  • GP and LP Dimming Panels.
  • DMX512 dimming systems via the 2LinkTM option.
  • Quantum® systems.
Specifikim
  • Amp Rating 15 amps to 125 amps
    Depth 4.1" to 6.3"
    Height 24.5" to 82.5"
    Voltage 120 V to 277 V
    Width 15.875" to 25.5"
    Type Switching Panels
    Environment Indoor

Specifikime teknike
  • Referencë unikelutron-grafik-xp
  • Familja e produkteveLighting Controls
  • Grupi i produkteveGRAFIK Systems®
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-07-05
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara