KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
KAN A wall lamp
    Luxcambra

    KAN A wall lamp

    Inspired by puzzles and assembly kits, the Kan collection aims at creating light effects between its metal and textile shades with different textures and nuances. This design allows plenty of combinations as each textile shade is interchangeable. This product design illustrates our commitment to sustainable local production, where all the parts are reusable and adjustable for different collections, as well as produced with eco-friendly materials such as natural wicker shades (manually assembled in Girona). Its main adjustable function, with the various screen finishes, allows you to create different environments by playing with light effects and directing it easily, either in common open spaces or as a bedside lamp. Each textile shade is interchangeable allowing plenty of combinations. This functionality makes it easy to combine the lamps, by disposing them in lineal, circular or cascading series. Inspired by puzzles and assembly kits, the Kan collection aims at creating light effects between its different components. The shades light up simultaneously and soften the light source to create a warm and cosy atmosphere. The balance between metal and textile reveals a play of textures and colour nuances.

    Specifikim
    • Kan a: base of 10 cm, Kan a XL: base of 27 cm
    Specifikime teknike
    • Referencë unikekan-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-07-25
    • Numri i botimit1
    • Gjatësia (mm)16
    • Gjerësia (mm)11.5
    • Thellësia (mm)21.5
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)1.5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures