3/4" Magentic J-Hook, side mounted

3/4" Magentic J-Hook, side mounted

Features: Magnet Strength: Rated and tested at 90lbs pull strength. J-Hook Strength: Rated and tested at 17lbs pull strength. Time-Saving Installation: Save valuable time on setup and repositioning while reducing labor costs compared to a traditional installation. Secure Attachment: Provides a strong and reliable attachment point for cables, wires, and other equipment without the need for drilling or permanent installation. Versatile Application: Designed for use in diverse environments, easily repositioned and reused on metal surfaces, making it ideal for temporary installations. Damage-Free Installation: Eliminates the need for screws or adhesive, preventing damage to surfaces and allowing for quick and hassle-free setup and removal. Ready-to-Use Convenience: Arrives fully assembled, streamlining installation processes, and ensuring immediate usability.
Specifikim
  • 3/4” diameter J-hook with 1/4″-20 machine thread screw secured to the back of the J-hook with a permanent 90lbs neodymium cup magnet. JH12 Cable Capacity CABLE TYPE QTY CAT.5e 16 CAT. 6 10 CAT. 6A 2-4
Specifikime teknike
  • Referencë unikeJH12MS
  • Familja e produkteveCable Management, J-Hooks
  • Grupi i produkteveMagnetic J-Hooks (Side Mount)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-11-07
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Ankoruesit & Rregullimet
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit