Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking
Promenade PVC Decking

    Promenade PVC Decking

    Evoke the feeling of luxurious living with Promenade PVC decking. Promenade offers the aesthetic of high-end, handcrafted wood decking, with the benefits of premium PVC.

    • Available in a wide range of six colors inspired by a day at the beach.
    • Synthetic solid-core construction provides protection from splintering, rotting, cracking, insects and mold.
    • Four-sided cap layer with color and streaking on the unembossed underside and a next-generation surface coating to protect against staining and fading.
    • Boards never need sanding, staining or painting. Simply clean with soap and water or a mild cleaner.
    • PVC boards are lightweight and easy to handle making them easy to install, especially in or under water.
    • Slip-resistant surface texture is ideal for waterside applications. Tested for use around fresh water, salt water and chlorinated water environments, and suitable for use in installations that may be temporarily submerged in water, like dock and pool stairs.
    • Rated to resist damage from fire and reduce flame spread, providing added protection for the deck and home.
    • Backed by a lifetime performance warranty and a 50-year stain and fade warranty.
    • Meets additional performance requirements of San Diego County, ASTM E84 Class A.
    Specifikim
    • Technical Specifications

      Board Profile Dimensions: 1.05 in. x 5.5 in., Flat bottom

      Reversible: No

      Material: Cellular Foam Polymer with co-extruded cap on four sides

      Fascia Available: .50 in. x 11.75 in. x 12 ft. Matching colors

      Risers Available: No

      Multi-Tonal Colors: Natural Reef, Russet, Dune, Sandy Pier, Shaded Cay, Weathered Cliff and Moonlit Cove

      Stain and Fade Warranty: Limited Performance Warranty: Lifetime, Stain and Fade Warranty: 50 Year

      Square-Edge Lengths: 12, 16, and 20 ft.

      Grooved-Edge Lengths: 12, 16 and 20 ft.

      Fire Ratings: Approved for use in all Wildland Urban Interface (WUI) zones.
      Testing methods and performance:

      • ASTM E84 Class A, FSI 15.
      • CA SFM 12-7A-4, BML 8110-2045:0503.
      • Promenade decking is in accordance with Title 3, Division 5, Chapter 3, Sec. 26.3.6.2 “Decking Surfaces” of the County of San Diego Consolidated Fire Code (2007) relative to external fire exposure.

      Slip Resistance: Promenade PVC deck boards feature enhanced slip resistance when wet or dry. Based on comparative results from independent testing to ASTM F1679.
      Note: PVC boards should be removed from water sources where a freeze/thaw cycle may occur.

      Span Limitations: Perpendicular to joist 16 inches ; Up to 45° angle to joist 12 inches (31 cm); Stair tread spacing 24 in.***

    Specifikime teknike
    • Referencë unikepromenade-pvc-fiberon-decking
    • Familja e produkteveFiberon Decking
    • Grupi i produktevePVC Decking
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika