Curved Eave Lean To Skylight Model SI5006

Curved Eave Lean To Skylight Model SI5006

Solar Innovations® offers fixed skylights in virtually any sizes and can accommodate a wide range of design requirements, including impact certified options and Florida Product Approved options. Because Solar Innovations® has designed several different style tube skylight systems, virtually any roof glazing need can be met. Attaching to virtually any substrate, Solar Innovations®’s structures are suited for both residential and commercial applications without size or design limitations.

If you would like to have your new Solar Innovations® fixed skylight installed or have a fixed skylight in need of repair, the Solar Innovations® service and installation crew will be able to help you! With over 16 years of experience, the installation and service team can service or replace any fixed skylight.

Specifikime teknike
  • Referencë unikesolar-curved-eave-lean-sl5006
  • Familja e produkteveSolar Innovations
  • Grupi i produkteveFixed Skylights
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Çati prej xhami
  • IFC classificationDritare
  • Emrin UNSPSCSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 PërshkrimSkylights
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights

Rajoni i disponueshëm

North America