Decorative Elements English Transom Grid

Decorative Elements English Transom Grid

SDLs,  grids and interior muntins enhance the look of any glass structure. Grids are available in three standard types: Ogee, Traditional, and Colonial.

Solar Innovations® offers two types of grids: interior muntins and exterior grids with interior simulated divided lites (SDLs).Place the interior muntins in the airspace between two panes of glass. We for these grids into almost any style, including radius designs, such as a Palladian or a radius arch. Muntins are available in Solar Innovations®‘s five standard paint colors, unfinished aluminum, and anodized finishes: clear and dark bronze. Interior muntins are typically more cost effective and are easier to clean. As a result, they are excellent choices for rooms that easily become dirty, such as a greenhouse.

Specifikime teknike
  • Referencë unikesolar-decorative-elements-english-transom
  • Familja e produkteveSolar Innovations
  • Grupi i produkteveSDLs Grids and Interior Muntins
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Window Grille
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 11
  • OmniClass TitleWindow Components 

Rajoni i disponueshëm

North America