Double Pitch Straight Eave Skylight Model SI5006

Double Pitch Straight Eave Skylight Model SI5006

Double Pitch skylights consist of two sloped sides that meet at a ridge, and two gable ends. Decorative elements like ridge cresting and finials can be added to the skylight to create a more traditional appearance.

Hip End Skylights are similar to Double Pitch configurations. Instead of gable ends, Hip End Skylights slope downward at the end like an elongated pyramid skylight.

Specifikime teknike
  • Referencë unikesolar-double-pitch-sl5006
  • Familja e produkteveSolar Innovations
  • Grupi i produkteveFixed Skylights
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Çati prej xhami
  • IFC classificationDritare
  • Emrin UNSPSCSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 PërshkrimSkylights
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights

Rajoni i disponueshëm

North America