Multi Track Sliding Glass Door Curtain Wall Panel Model SI8200

Multi Track Sliding Glass Door Curtain Wall Panel Model SI8200

4.5 nga 5 yje4.5(10 vlerësime)
Solar Innovations® Aluminum Sliding Glass Door Systems expand the view of any living space or commercial area. These systems can be used as external entryways or transitions between two interior spaces. Solar’s acoustical sliding glass door systems are the ideal solution for projects that have high sound transmission class (STC) requirements. Although acoustic values are typically specific to the glazing selection, the construction of the frame can greatly influence the acoustical performance. Solar’s acoustical sliding glass door systems allow for a 1 3⁄8-inch insulated glazing unit and are a standout product in the industry because they combine enhanced acoustical performance, superior thermal performance, and outstanding functionality.
Specifikime teknike
  • Referencë unikesolar-stacking-glass-multi-sliding-curtain-wall-sl8200
  • Familja e produkteveSolar Innovations
  • Grupi i produkteveSliding Glass Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Mure të palosshme & Lëvizëse
  • IFC classificationDritare
  • Emrin UNSPSCWindow walls
  • UNSPSC code30171613
  • Uniclass 2015 CodeSs_25_30
  • Uniclass 2015 PërshkrimDoor and window systems
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-13 33 13
  • OmniClass TitleFolding Glass Wall Systems