Tilt Turn Windows Curtain Wall Panel Model SI7251

Tilt Turn Windows Curtain Wall Panel Model SI7251

Tilt Turn windows and doors utilize the same profile system as our window systems. As a result, the seamless integration of windows provides a uniform appearance and customization beyond compare. Solar Innovations’ tilt turn windows are a unique and functional European window, applicable in endless applications. While these windows have been manufactured for almost a hundred years, starting out in Europe in the early 1900′s, they have only recently become popular in the United States.

Specifikime teknike
  • Referencë unikesolar-tilt-turn-curtain-wall-panel-sl7251
  • Familja e produkteveSolar Innovations
  • Grupi i produkteveTilt Turn
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Tilt and Turn Windows
  • IFC classificationDritare
  • Emrin UNSPSCTilt or transom windows
  • UNSPSC code30171608
  • Uniclass 2015 CodePr_30_59_98_02
  • Uniclass 2015 PërshkrimAluminium window units
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America