Manitowoc ID0302A-161 Indigo Series Ice Cube Machine

Manitowoc ID0302A-161 Indigo Series Ice Cube Machine

Provide 24 hour preventative maintenance and diagnostic feedback for trouble free operation.

Provides superior corrosion resistance. Stainless finish with innovative clear-coat resists fingerprints and dirt.

Hinged front door swings out for easy access. Removable water-trough, distribution tube, curtain, and sensing probes for fast and efficient cleaning.

Communicates operating status, cleaning reminders, and asset information through a blue illuminated display.

310Lbs/141 kg daily water 70/50°f, 235 lbs./107 kg daily water 90/70°f.

As Featured on Amazon.com

#Manitowoc #IceMachine #StainlessSteel

Specifikim
  • Package Dimensions: 32 x 26 x 18 inches
    Item Weight: 140 pounds
    Manufacturer: Manitowoc
    Item model number: ID0302A-161

Specifikime teknike
  • Referencë unikeManitowoc-ID0302A-161-Indigo-Series-Ice-Cube-Machine
  • Familja e produkteveIce Machine
  • Grupi i produkteveProgrammable
  • LlojiDokumentacion (info)
  • Data e botimit2019-03-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29
  • OmniClass TitleCommercial Ice Machines

Rajoni i disponueshëm

North America
Shtetet e Bashkuara