Automatic door - Hermetic BP_P50 without fixed panel
Manusa

Automatic door - Hermetic BP_P50 without fixed panel

The Bi-parting hermetic sliding doors guarantees air tightness thanks to its unique features. Wide range of finish options and functionalities to adapt it to any architectural project.
Specifikim
  • BI-PARTING HERMETIC SLIDING DOOR WITH SLIDING LEAVES P50 MODEL MANUSA hermetic automatic sliding door, bi-parting, 2 sliding leaves for a space: …… mm high, …… mm width, with a …… mm clear width. It is composed of the following items: MANUSA Hermetic Visio operator, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without gearbox); Leaf-sealing mechanical system that allows a dropping movement towards the floor and towards the frame to ensure correct hermetic sealing; Effortless manual opening, thanks to its exclusive spring return system. All housed in an extruded aluminium header frame 175 mm high and 220 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. MANUSA P50 hermetic sliding leaves, consisting of an extruded aluminium 50 mm thick perimetral frame, an internal polyiosocyanurate (PIR) core of 40Kg/m3 density and two outer panels in high-density phenolic laminate (HPL) or stainless steel. Possibility to install lead-lined leaves for X-ray rooms thanks to two 1 mm layers of lead. An isolation rubber gasket is installed in the whole leaf perimeter. Flush-mounted vision panel as an option (lead-lined glass on request). The outside surface is easy to clean and is perfectly flush with the perimetral frame and the vision panel to prevent accumulation of dust and other particles. Direct connection to the building’s equipotential busbar. MANUSA MK40 frame, installed on one or both sides of the wall, specially designed to guarantee the proper functioning of the hermetic door in any type of wall. Ensures the perfect adjustment with the leaf, thus guaranteeing the requested hermetic level. MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function.
Specifikime teknike
  • Referencë unikeh_bpp50_wof
  • Familja e produkteveAUTOMATIC DOORS
  • Grupi i produkteveSliding hermetic doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-06-21
  • Numri i botimit1
  • Gjatësia (mm)2400
  • Gjerësia (mm)2660
  • Thellësia (mm)220
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorÇelik
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Emrin UNSPSCAutomatic doors
  • UNSPSC code30171510
  • CSI MasterFormat 2014 Code08 16 73
  • CSI MasterFormat 2014 TitleSliding Composite Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Guadelupë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guatemalë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Haiti
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Honduras
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Ishujt e Virgjër Britanikë
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër të SHBA
Gambia
Palau
Hungari
Iran
Ishujt Kajman
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Kanadë
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Karaibe Holandë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Kolektiviteti i Shën Martinit
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kosta Rika
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kubë
Kenia
Timor-Leste
Itali
Kamboxhi
Kuraçao
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Martinikë
Komora
Tonga
Letoni
Kazahstan
Meksikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Montserat
Liberi
Vanuatu
Lituani
Kirgistan
Nikaragua
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Panama
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Porto Riko
Majotë
Maltë
Krishtlindje Island
Republika Domenikane
Malavi
Maqedonia e Veriut
Kuveit
Salvador
Mali
Mbretëria e Bashkuar
Laos
Sen-Bartelemi
Marok
Moldovë
Liban
Shën Kitts dhe Nevis
Mauritius
Monako
Makao
Shën Lucia
Mavritani
Norvegji
Malazi
Shën Pierre dhe Miquelon
Mozambik
Poloni
Maldive
Shën Vincent dhe Grenadinet
Namibi
Portugali
Mianmar (Burmë)
Shtetet e Bashkuara
Niger
Qipro
Mongoli
Sint-Marten
Nigeri
Qyteti i Vatikanit
Neoal
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Oman
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Pakistan
Xhamaika
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve