Automatic door - Single slide left A20-1 without fixed panel
Manusa

Automatic door - Single slide left A20-1 without fixed panel

The standard single sliding door is the most popular automatic and functional door. Recommended for public entrances and exits high traffic flow of people, or where the safety of the users is linked to the flow of traffic.
Specifikim
  • SINGLE-SLIDE LEFT OPENING DOOR WITH SLIDING LEAF A20-1 MODEL MANUSA automatic sliding door, left single-slide, 1 sliding leaf for a space: …… mm high, …… mm width, with a …… mm clear width. The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors. It is composed of the following items: VISIO 125 operator, certified according to EN60335, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without reduction gear); backup batteries to allow opening and closing of the door in case of power failure (user-configurable). All housed in an extruded aluminium header frame 125 mm high and 180 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. MANUSA leaf with A20-1 aluminium profile, consisting of: one top rail 75 mm high and 20 mm thick with a glass fixed with structural silicone, in powder coated / anodized finishing (chart available). Tempered / laminated glass 10 or 12 mm thick. MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function, according to EN16005 for doorsets in escape routes and emergency exits. MANUSA monitored sensors, with performance level “c” (level “d” if the door is located in escape routes or emergency exits) according to EN13849, in compliance with the Standard EN16005.
Specifikime teknike
  • Referencë unikessl_a20_1_wof
  • Familja e produkteveAUTOMATIC DOORS
  • Grupi i produkteveSliding doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-06-21
  • Numri i botimit1
  • Gjatësia (mm)3000
  • Gjerësia (mm)2077
  • Thellësia (mm)180
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Guadeloupe
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guatemala
Egjipt
Suriname
Nauru
Gjermani
Indi
Haiti
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Honduras
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Ishujt e Virgjër Britanikë
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër të SHBA
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt Kajman
Gambia
Polinezia franceze
Irlandë
Izrael
Kanadë
Gana
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kosta Rika
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kubë
Kamerun
Tokelau
Jersey
Kazahstan
Kuraçao
Kenya
Tonga
Kroacia
Kinë
Martinique
Komora
Tuvalu
Letoni
Kirgistan
Meksikë
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Montserrat
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Nikaragua
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Panama
Madagaskar
Mali i Zi
Kuveit
Porto Riko
Malawi
Maltë
Laos
Republika Domenikane
Mali
Maqedonia e Veriut
Liban
Saint-Barthélemy
Marok
Mbretëria e Bashkuar
Macau
Shën Kitts dhe Nevis
Mauritius
Moldovë
Malazi
Shën Lucia
Mavritani
Monaco
Maldives
Shën Pierre dhe Miquelon
Mayotte
Norvegji
Mongoli
Shën Vincent dhe Grenadinet
Mozambik
Poloni
Myanmar (Burma)
Shtetet e Bashkuara
Namibia
Portugali
Neoal
Sint Maarten
Niger
Qipro
Oman
Trinidad dhe Tobago
Nigeri
Qyteti i Vatikanit
Pakistan
Turks dhe Caicos Islands
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Xhamaika
Republika e Afrikës Qendrore
Rumani
Qatar
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit