Automatic door - Single slide right A20-2 without fixed panel
Automatic door - Single slide right A20-2 without fixed panel
Automatic door - Single slide right A20-2 without fixed panel
    Manusa

    Automatic door - Single slide right A20-2 without fixed panel

    The standard single sliding door is the most popular automatic and functional door. Recommended for public entrances and exits high traffic flow of people, or where the safety of the users is linked to the flow of traffic.
    Specifikim
    • SINGLE-SLIDE RIGHT OPENING DOOR WITH SLIDING LEAF A20-2 MODEL MANUSA automatic sliding door, right single-slide, 1 sliding leaf for a space: …… mm high, …… mm width, with a …… mm clear width. The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors. It is composed of the following items: VISIO 125 operator, certified according to EN60335, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without reduction gear); backup batteries to allow opening and closing of the door in case of power failure (user-configurable). All housed in an extruded aluminium header frame 125 mm high and 180 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. MANUSA leaf with A20-2 aluminium profiles, consisting of: one top rail 75 mm high and 20 mm thick with a glass fixed with structural silicone, in powder coated / anodized finishing (chart available). Tempered / laminated glass 10 or 12 mm thick. MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function, according to EN16005 for doorsets in escape routes and emergency exits. MANUSA monitored sensors, with performance level “c” (level “d” if the door is located in escape routes or emergency exits) according to EN13849, in compliance with the Standard EN16005.
    Specifikime teknike
    • Referencë unikessr_a20_2_wof
    • Familja e produkteveAUTOMATIC DOORS
    • Grupi i produkteveSliding doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-29
    • Numri i botimit1
    • Gjatësia (mm)3000
    • Gjerësia (mm)2077
    • Thellësia (mm)180
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Guadelupë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guatemalë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Haiti
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Honduras
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Ishujt e Virgjër Britanikë
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër të SHBA
    Gambia
    Palau
    Hungari
    Iran
    Ishujt Kajman
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Kanadë
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Karaibe Holandë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Kolektiviteti i Shën Martinit
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kosta Rika
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kubë
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kuraçao
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Martinikë
    Komora
    Tonga
    Letoni
    Kazahstan
    Meksikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Montserat
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Nikaragua
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Panama
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Porto Riko
    Majotë
    Maltë
    Krishtlindje Island
    Republika Domenikane
    Malavi
    Maqedonia e Veriut
    Kuveit
    Salvador
    Mali
    Mbretëria e Bashkuar
    Laos
    Sen-Bartelemi
    Marok
    Moldovë
    Liban
    Shën Kitts dhe Nevis
    Mauritius
    Monako
    Makao
    Shën Lucia
    Mavritani
    Norvegji
    Malazi
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Maldive
    Shën Vincent dhe Grenadinet
    Namibi
    Portugali
    Mianmar (Burmë)
    Shtetet e Bashkuara
    Niger
    Qipro
    Mongoli
    Sint-Marten
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Xhamaika
    Republika e Kongos
    Rusi
    Palestinë
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve