Mat for footstep noise insulation Pavisol
Mat for footstep noise insulation Pavisol

    Mat for footstep noise insulation Pavisol

    Pavisol is a flooring underlay manufactured from recycled rubber granules.

    Applications:

    Pavisol is the ideal product for acoustic insulation of horizontal partitions because it is compatible with all types of floor screed. It can be used under floating floors as well as on top of precast concrete slabs

    Specifikim
    • Footstep noise insulation: ΔLn,w = ΔIIC 24 dB; s’ = 70 MN/m3

      Compressibility: CP 2

    Specifikime teknike
    • Referencë unikepavisol
    • Familja e produkteve Footstep noise reduction
    • Grupi i produktevePavisol
    • LlojiMaterial për ndërtim
    • Data e botimit2018-12-12
    • Numri i botimit1
    • Gjerësia (mm)1000
    Të ngjashme
    • Materiali kryesorGomë
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCAcoustical insulation
    • UNSPSC code30141601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania