Mat for footstep noise insulation Polistik M Underspecial HQ
Mat for footstep noise insulation Polistik M Underspecial HQ

    Mat for footstep noise insulation Polistik M Underspecial HQ

    Polistik/M Underspecial HQ is a high-performance flooring underlay. It is a composite product consisting of two layers: a polyethylene layer covered with a protective non woven film to avoid damages of the material at construction site and is an eco-friendly panel for acoustic and thermal insulation made with new generation thermolinked polyester fiber obtained from post consumer PET plastic bottles.

    Applications:

    Polistik/M Underspecial HQ is the ideal product for acoustic insulation of horizontal partitions because it is compatible with all types of floor screed. It can be used under floating floors as well as on top of precast concrete slabs. The product comes with overlapping flaps making installation quick and easy.

    Specifikim
    • Dimensions 1500 x 6 mm; 40 m

      Footsteps noise insulation s' = 13 MN/m3

      Compressibility CP2

      Thermal trasmittance U = 5.5 W/m2K

    Specifikime teknike
    • Referencë unikepolistik-m-underspecial-hq
    • Familja e produkteve Footstep noise reduction
    • Grupi i produktevePolistik/M Underspecial HQ
    • LlojiMaterial për ndërtim
    • Data e botimit2018-12-12
    • Numri i botimit1
    • Gjerësia (mm)1500
    • Thellësia (mm)6
    Të ngjashme
    • Materiali kryesorPolyester
    • Materiali dytësorPolyethylene
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCAcoustical insulation
    • UNSPSC code30141601
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania