Berko - SRA1000 Series - Architectural Small Wall Heater
Berko - SRA1000 Series - Architectural Small Wall Heater

    Berko - SRA1000 Series - Architectural Small Wall Heater

    This fan-forced wall heater provides an architectural accent while delivering reliable comfort for small spaces. Its unique design makes it a welcome feature in any room, delivering robust warmth to all within.

    • Contemporary bar-stock grille designed to provide optimized airflow
    • Heating element is heavy duty steel fins brazed to steel sheathed tubular elements in a grid pattern that covers the entire discharge area
    • FAN DELAY: On a call for heat, element is energized but fan is delayed untilelement is warm, eliminating the circulation of cold air during start up. When the thermostat is satisfied, the element is de-energized, but the fan continues until all heated air is discharged providing longer component life and higher comfort level
    • Designed for easy installation. Heater is mounted prior to wiring. Both hands arefree to make field connections in roomy compartment. Motor is totally enclosed, impedance protected with permanently lubricated bearings
    • Airflow system maximizes air volume at minimum noise level; 65 CFM.Rugged louvered commercial grade steel Architectural grille creates downflow air pattern
    • This heater is designed for installation in 2 x 4 or larger wall sections using thewall box provided. The heater may also be surface mounted to the wall by using the Surface Mounting Frame, Model No. SRASMAG (order separately)
    • The heater may be wired with standard building wire (60C). Refer toStatuary Bronze durable polyester powder coat finish and aluminum frame

    IDEAL SPACES | Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants; Conference Rooms; Offices;Basements; Family Rooms; Bedrooms

    Specifikim
    • COLOR|Bronze

      TEMP RANGE |40-90F

      CFM | 65

      GRILLE | 12-1/8″ H x 10-5/8″ W x 1″ D

      BACK BOX |11 H x 9-1/4 W x 4 D

    Specifikime teknike
    • Referencë unikeBerko-SRA1000-Series-Architectural-Small-Wall-Heater
    • Familja e produkteveUnit Heaters
    • Grupi i produkteveBerko
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit