Qmark - EFF Series - Ceiling-Mounted Fan-Forced Heater
Qmark - EFF Series - Ceiling-Mounted Fan-Forced Heater

    Qmark - EFF Series - Ceiling-Mounted Fan-Forced Heater

    Anywhere it makes sense to keep your heating solution out of the way and out of reach, choose these fan-forced ceiling heaters. They work well as a comfort solution for hallways, lobbies, restrooms or detention environments.

    • Accommodates pneumatic/electric or low voltage controls commonly used with BMS Systems
    • Built-in power on/off switch
    • When using a wall thermostat, separate thermostat wiring is required
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shutdown
    • Multiple mounting options: recessed, surface, or T-Bar
    • Heavy-duty 14-gauge louvered front cover grille with tamper-resistant screws

    IDEAL SPACES | Entryways; Hallways; Restrooms; Detention Environments; Lobbies

    Specifikim
    • TEMP RANGE | 40-90 F

      CFM | 150

      GRILLE | 15-3/4 W x 19-1/8 L x 1 D

      BACK BOX | 14-3/8 W x 18-1/4 L

      COLOR| Navajo Whit

    Specifikime teknike
    • Referencë unikeeff-series-ceiling-mounted-fan-forced-heater
    • Familja e produkteveUnit Heaters
    • Grupi i produkteveQMark
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara