Indeeco - Invizatherm Series Infrared Heaters
Indeeco - Invizatherm Series Infrared Heaters
Indeeco - Invizatherm Series Infrared Heaters

    Indeeco - Invizatherm Series Infrared Heaters

    Whether you’re heating a warehouse, loading dock, or workshop, Invizatherm™ is the intelligent alternative to outdated quartz systems. Say goodbye to maintenance hassles—no bulbs to replace, no reflectors to clean, and absolutely no moving parts to wear out.

    Invizatherm™ delivers safe, clean, and energy-efficient heat without combustion, flames, or fumes. That means no ventilation required and no compromise on air quality. Designed for long-term reliability and low operating costs, it’s the heater that works as hard as you do—without ever needing attention.

    And when it comes to performance? Invizatherm™ leads the industry with up to 95% energy-to-heat conversion, making it the most efficient comfort heater in its class.

    Applications | Warehouses,Factories, Manufacturing Plants, Storage Facilities, Autobody and Repair Shops, Transportation Terminals, Greenhouses, Airports, Parking Garages, Shipping and Receiving Docks, Stadiums

    Specifikim
    • The infrared or IR waveband is often subdivided into three regions: IR-A (.7 – 1.4 μm), IR-B (1.4 – 3 μm), and IR-C (3 – 1000μm). IR causes a heating effect when it strikes a surface, in the case of comfort heating this is normally the skin. However, not all IR is converted to heat. IR can be absorbed or reflected.*¹ In the comfort heating world, we want to fall into the absorption range as much as possible. Good absorption directly correlates to better comfort heat. Generally, the longer the IR wave, the more absorption will occur (IR-C) and the shorter the wave, the more IR is reflected off of the skin (IR-A & IR-B).

      Indeeco heating elements fall right in the sweet spot of the IR waveband, IR-C. Nearly 100% of the waves that the Invizatherm™ emits will be absorbed rather than reflected. Our competitors heating methods often land in the short-medium (IR-A and IRA B), which are ineffective for comfort heating applications. We’re translating every penny you spend on energy into comfort heat rather than reflecting it around the room.

    Specifikime teknike
    • Referencë unikeindeeco-invizatherm-series-infrared-heaters
    • Familja e produkteveInfrared Heaters
    • Grupi i produkteveIndeeco
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-12-30
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit