QMark - Programmable Wall Heater – HT Residential SmartSeries
QMark - Programmable Wall Heater – HT Residential SmartSeries
QMark - Programmable Wall Heater – HT Residential SmartSeries

    QMark - Programmable Wall Heater – HT Residential SmartSeries

    This SmartSeries fan-forced wall heater provides a convenient way to program your attic, basement, garage or workspace for year-round warmth and comfort. Its SmartSeries technology includes an easy-to-read LED touch screen and a programmable thermostat with separate settings for weekdays and weekends. The heater is UL/CSA listed for worry-free installation and operation in your home or business.

    • Heater automatically adjusts wattage output and blower speed for whisper-quiet operation and optimum comfort
    • Heating element is heavy-duty, non-glowing steel fins brazed to steel sheathed tubular elements placed in grid pattern that covers the entire discharge area
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • SmartSeries Digital Thermostat: 5/2-day programming with four periods per day
    • Contemporary, clean design with easy to use
    • LED touch screen
    • Easy installation – heater is mounted prior to wiring. Both hands are free to make field connections in spacious compartment

    IDEAL SPACES | Bedrooms; Living/Family Rooms; Kitchens; Bathrooms; Basements; Offices; Conference Rooms;Hallways; Lobbies; Waiting Rooms; Entrance Ways; Vestibules

    Specifikim
    • COLORS | White &Gray

      TEMP RANGE | 40-99F

      CFM | 100

      GRILLE | 19-9/16″ H x 13-11/16″ W x 1″ D

      BACK BOX | 17-7/16″ H x 12″ W x 3-3/4″ D

    Specifikime teknike
    • Referencë unikeprogrammable-wall-heater-ht-residential-smartseries
    • Familja e produkteveUnit Heaters
    • Grupi i produkteveQMark
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara