Phantom 10 (PH10) Air Curtain, Steam

Phantom 10 (PH10) Air Curtain, Steam

Phantom 10 (PH10)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the building's internal or external aesthetics. Our Phantom units feature the same top-performing internal components as our 1/2 HP Standard Units, but are enclosed in housing which can be concealed and recess-mounted into a ceiling. The units are quieter and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

Specifikime teknike
  • Referencë unikeph10-air-curtain-steam
  • Familja e produkteveAir Curtains
  • Grupi i produktevePH (Phantom) Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
  • IFC classificationTerminali i ajrit
  • Kodi ETIMEC011301
  • Emri ETIMHot water air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 PërshkrimAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11 11
  • OmniClass TitleHeated Air Curtains