Essential Casement Window
Marvin

Essential Casement Window

4.3 nga 5 yje4.3(8 vlerësime)

The Essential Casement window is a side-hinged option that features large sizing for ample daylight, clean sightlines, and simple design options that make ordering easy. Built for smooth operation and low-maintenance dependability, the Essential Casement window features virtually indestructible fiberglass construction to the interior and exterior with a concealed multi-point locking system that is secure and easy to engage.  

Features of the Essential Casement Window:  Available in sizes as large as 3 feet wide and 6 feet high;  Durable and low-maintenance material to the interior and exterior;  Insert replacement option is available to fit seamlessly into existing window openings.

Specifikime teknike
  • Referencë unikemarvin-cawau
  • Familja e produkteveEssential
  • Grupi i produkteveWindows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-08-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorFibra xhami
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Casement Window
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America Oceania Europe Asia