Essential Sliding Patio Door
Marvin

Essential Sliding Patio Door

4.2 nga 5 yje4.2(29 vlerësime)

The Essential Sliding Patio Door delivers clean lines and more glass to prioritize views, for a streamlined sliding door with a contemporary feel.  Designed with durable fiberglass to the interior and exterior, this door resists the sagging and misalignment issues common with vinyl patio doors for effortless operation for years to come.  Choose two or three panels to optimize operation and create the ideal connection between indoors and out.

Features:  Available in sizes up to 9 feet wide and 8 feet tall;  Durable and low-maintenance material to the interior and exterior;  Fiberglass sill that stands up to the foot traffic and weather;  Top-hung screen door that operates smoothly without jamming.

Specifikime teknike
  • Referencë unikemarvin-spdau
  • Familja e produkteveEssential
  • Grupi i produkteveDoors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-08-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorFibra xhami
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

North America Oceania Europe Asia