Ultimate Specialty Shaped Window
Marvin

Ultimate Specialty Shaped Window

Ultimate Specialty Shape windows are available in hundreds of geometric shapes, customized to add special flair to a window design. Many are available as operating windows, providing access to fresh air in addition to unique aesthetics.  Features:  Ideal for designs that require a special focal point or added drama;  Choose from thousands of shapes to fit almost unlimited design possibilities;  Many specialty shapes are available as operating units;  Some shapes available with coastal/hurricane certification up to IZ4.

Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Specifikime teknike
  • Referencë unikemarvin_ssw
  • Familja e produkteveSignature
  • Grupi i produkteveUltimate Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-12-12
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Korniza fikse
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_98
  • Uniclass 2015 PërshkrimWindow units
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America Oceania Europe Asia