Ultimate Casement Push Out Window
Marvin

Ultimate Casement Push Out Window

The Ultimate Casement Push Out window is a beautiful alternative to crank-out-style casement and awning windows. Achieve a classic look with smooth push out operation and Marvin’s exclusive wash mode for convenient cleaning. Round top shapes offer additional design options and large sizing lets in ample light and access to views.  Features:  Available in heights up to 8 feet or widths up to 3.5 feet;  Energy efficient even at the largest sizes;  Multi-point locking system ensures a tight seal and security from top to bottom;  Unique wash mode allows access to both sides of the glass from indoors;  CE certified.  Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Specifikime teknike
  • Referencë unikemarvin_ulcswpo
  • Familja e produkteveSignature
  • Grupi i produkteveUltimate Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-12-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Casement Window
  • IFC classificationDritare
  • Uniclass 2015 CodePr_30_59_98
  • Uniclass 2015 PërshkrimWindow units
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America Oceania Europe Asia