Ultimate Wood Double Hung Magnum Window
Marvin

Ultimate Wood Double Hung Magnum Window

The Ultimate Wood Double Hung Magnum window is designed for use in residential, commercial and historic projects where expansive sizes and the natural look of a wood exterior is needed.  Features:  Available in heights up to 10 feet or widths up to 5 feet;  Engineered for smooth operation at every sizes;  Multiple exterior woods and finishes available;  Also available as a round top, single hung, stationary transom or picture window;  Triple hung is available by special order for additional design options;  Available with IZ3 coastal/hurrican certification;  CE certified.

Specifikime teknike
  • Referencë unikemarvin_uldhwm
  • Familja e produkteveSignature
  • Grupi i produkteveUltimate Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-12-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Double Hung Windows
  • IFC classificationDritare
  • Uniclass 2015 CodePr_30_59_98
  • Uniclass 2015 PërshkrimWindow units
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America Oceania Europe Asia