Vivid Awning Window
Vivid Awning Window
Vivid Awning Window
Vivid Awning Window
    Marvin

    Vivid Awning Window

    AVAILABLE IN SELECT U.S. MARKETS (AR, AZ, CA, CO, ID, KS, MT, NE, NM, NV, OK, OR, TX, UT, WA, WY) AND CANADA

    Marvin Vivid™ Awning windows have a single sash hinged at the top of the frame. The sash swings out from the bottom, using a manual handle. Position them high on the wall as privacy windows or in concert with matching windows as complementary sources of light and fresh air.

    Why You'll Love It:

    Expansive Sizes -

    Showcase the views with maximum widths of 6' and maximum heights of 5'

    Superior Durability -

    Be confident in the strength of Ultrex® fiberglass, which is 7x more resistant to bending than vinyl and 3x more bend-resistant than wood/vinyl composites

    Clean Design -

    Every detail is smooth and clean, thanks to acrylic-based finishes and engineered components that eliminate overlaps and joint welds.

    Specifikime teknike
    • Referencë unikevivid-awning
    • Familja e produkteveVivid
    • Grupi i produkteveWindows
    • LlojiMaterial për ndërtim
    • Data e botimit2025-10-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFiberglass
    • Materiali dytësorFibreglass reinforced polymer composite
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Awning Window
    • IFC classificationDritare
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 54 13
    • CSI MasterFormat 2014 TitleFiberglass Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara