Connecting clamps for round conductors
Connecting clamps for round conductors
    MASTERTEC

    Connecting clamps for round conductors

    for connection of round conductor to the reinforcement | M10 screw 

    available in Revit 2022-2027

    Specifikim
    • material:

      available in V4A stainless steel, Fe/Zn or Fe

      versions:

      • Connecting clamp for round conductors Ø6 - Ø10mm

        Revit model No. 1

        • Art.-No. 100258: galvanised steel, for constructional steel Ø6 - Ø10 mm
      • Connecting clamp for round conductors Ø8 + Ø10mm

        Revit model No. 2

        • Art.-No. 100259: galvanised steel, for constructional steel Ø6 - Ø22 mm
        • Art.-No. 100261: bright steel, for constructional steel Ø6 - Ø22 mm
        • Art.-No. 100260: V4A stainless steel, for constructional steel Ø6 - Ø22 mm
    Specifikime teknike
    • Referencë unikearmierungsklemmen-rundleiter
    • Data e botimit2025-12-16
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Mbrojtje nga rrufeja