M12 wall bushings
M12 wall bushings
M12 wall bushings
M12 wall bushings
    MASTERTEC

    M12 wall bushings

    The M12 wall bushings have a solid 25 mm conductive core and are pre-assembled and supplied in the exact wall thickness. Time-consuming adjustments are not necessary.

    available in Revit 2022-2027 and as IFC

    3 versions available:

    • Type solo (Water pressure-tight wall bushing | M12 threaded connection on both sides | incl. nail adapter for fastening to the formwork)
    • Type connect (Water pressure-tight wall bushing | M12 threaded connection on both sides with additional connection plate for concrete-laid earthing conductors | incl. nail adapter for fastening to the formwork)
    • Type iso (Water pressure-tight, insulated wall bushing | M12 threaded connection on both sides | incl. nail adapter for fastening to the formwork)
    Specifikim
    • Material:

      Fixed earthing terminal + conductive core: stainless steel
      Nail adapter: POM (polyoxymethylene)

      Available for wall thicknesses:

      70-300 mm

      versions:

      • M12 wall bushing type solo

        Revit model No. 1

        • Art.-No. 100366: wall thickness 70 mm
        • Art.-No. 100367: wall thickness 80 mm
        • Art.-No. 100368: wall thickness 100 mm
        • Art.-No. 100369: wall thickness 120 mm
        • Art.-No. 100371: wall thickness 150 mm
        • Art.-No. 100372: wall thickness 200 mm
        • Art.-No. 100373: wall thickness 240 mm
        • Art.-No. 100374: wall thickness 250 mm
        • Art.-No. 100376: wall thickness 300 mm

      • M12 wall bushing type connect

        Revit model No. 2

        • Art.-No. 100366C: wall thickness 70 mm
        • Art.-No. 100367C: wall thickness 80 mm
        • Art.-No. 100368C: wall thickness 100 mm
        • Art.-No. 100369C: wall thickness 120 mm
        • Art.-No. 100371C: wall thickness 150 mm
        • Art.-No. 100372C: wall thickness 200 mm
        • Art.-No. 100373C: wall thickness 240 mm
        • Art.-No. 100374C: wall thickness 250 mm
        • Art.-No. 100376C: wall thickness 300 mm
      • M12 wall bushing type iso

        Revit model No. 3

        • Art.-No. 100366I: wall thickness 70 mm
        • Art.-No. 100367I: wall thickness 80 mm
        • Art.-No. 100368I: wall thickness 100 mm
        • Art.-No. 100369I: wall thickness 120 mm
        • Art.-No. 100371I: wall thickness 150 mm
        • Art.-No. 100372I: wall thickness 200 mm
        • Art.-No. 100373I: wall thickness 240 mm
        • Art.-No. 100374I: wall thickness 250 mm
        • Art.-No. 100376I: wall thickness 300 mm
    Specifikime teknike
    • Referencë unikewanddurchfuehrung-m12
    • Data e botimit2025-12-18
    • Numri i botimit1
    Lidhje
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Mbrojtje nga rrufeja