A smart system of aluminium strips and various different inserts makes the ALU mat extremely effective. Ribbed, rubber or brushes – the type of entrance you have determines which inserts you need.
An entrance mat consisting of ribbed inserts in aluminium profiles provides a highly durable and moisture-absorbing mat that really takes care of the “fine” dirt particles. The aluminium sections are held together by stainless steel wire (Ø3 mm) and rubber separators (3-6 mm), which make it easier to clean the entrance recess, as the mat can simply be rolled out of the way. The 14 version has been designed for entrances with normal traffic, while the 17 version is intended for heavy traffic. The 22 version is recommended for entrances with heavy traffic; it can handle shopping trolleys, wheelchairs, pushchairs, buggies, etc.*The ribbed inserts can also be combined with rubber inserts and scraper inserts. For indoor use.
The ALU mat is resistant against:
• Salt/snow-melting products
• General chemical products that do not contain chlorine.
Entrance mats with ribbed inserts are ideal for zone 2 in entrances with three separate zones.
Rajoni i disponueshëm
| Europe |
|---|
Danimarkë |
Finlandë |
Islandë |
Norvegji |
Suedi |