ALU MAT with scraper insert (scraper mat)
ALU MAT with scraper insert (scraper mat)
ALU MAT with scraper insert (scraper mat)
ALU MAT with scraper insert (scraper mat)
ALU MAT with scraper insert (scraper mat)
    MATTING

    ALU MAT with scraper insert (scraper mat)

    A smart system of aluminium sections and various inserts makes the ALU mat extremely effective. Ribbed, rubber or brushes – the type of entrance you have determines which inserts you need.

    An entrance mat consisting of scraper inserts in aluminium profiles provides a mat with an additional scraping function, and it is extremely durable. The aluminium sections are held together by stainless steel wire (Ø3 mm) and rubber separators (3-6 mm), which make it easier to clean the entrance recess, as the mat can simply be rolled out of the way. The 18 version is intended for entrances with normal traffic, while the 20 version is intended for heavy traffic. The 25 version is recommended for entrances with heavy traffic; it can handle shopping trolleys, wheelchairs, pushchairs, buggies, etc.* The scraper inserts can also be combined with ribbed inserts and rubber inserts. For outdoor and indoor use.

    The ALU mat is resistant against:
    • Salt/snow-melting products
    • General chemical products that do not contain chlorine.

    Entrance mats with scraper inserts are ideal for zones 1 or 2, in an entrance with three separate zones.

    Specifikim
    • Colours: Black, grey and brown

      Heights: 18 mm, 20 mm and 25 mm

      Load: 2500 kg/m² (*max. weight per wheel 150 kg, for trolleys or similar with 4 wheels = max. 600 kg/each)

      Tolerance: Mat: +/- 2 mm. Recess: Depth +/-2 mm. An effective entrance mat needs a flat, even surface. An uneven surface can result in the mat's aluminium sections becoming deformed.

      Temperature: -40°C to +70°C

      Guarantee: 3 years against manufacturing defects, does not apply to wear and tear.

      Slip resistance: R13 in accordance with DIN 51130.

      Fire protection: Cfl-s1 in accordance with EN 13501.

      Cleaning: Roll up the mat, brush or vacuum the recess (possibly wash the floor), roll it back into place. The mat should be regularly vacuumed, and can even be cleaned with a pressure washer if heavily soiled. Only use chemical products that are non-abrasive to rubber or aluminium. Cleaning is recommended every other week or more often, depending on the season (rain and snow) and amount of dirt.

      https://www.byggvarubedomningen.se

      BVD-ID: 130636

      https://www.sundahus.se

      matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb

    Specifikime teknike
    • Referencë unikealu-mat-scraper-insert
    • Familja e produkteveEntrance Mats
    • Grupi i produkteveMat
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-04-22
    • Numri i botimit1
    • Gjatësia (mm)14
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDysheme - Entrance
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 PërshkrimEntrance mats

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Islandë
    Norvegji
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit