Tactile Strip/rivet Brass
Tactile Strip/rivet Brass
Tactile Strip/rivet Brass
    MATTING

    Tactile Strip/rivet Brass

    Milling is used to create the Matting tactile strip Brass. Strips are installed with specific spacing to guide the visually impaired. Installation is performed by drilling into the substrate, three holes per strip and one hole per rivet. A template is used for hole placement. Fasteners are secured using the recommended adhesive, which is applied in the drilled holes. If you do not want to drill into the substrate, strips and rivets without fasteners are also available for bonding or applying tape.

    Specifikim
    • Surface: LINE (NCS 0,47) or SMOOTH (NCS 0,51)

      Material: Brass  

      Strip: 280 x 35 x 3 mm / 280 x 35 x 5 mm

      Rivet: Ø35 x 3 mm / Ø35 x 5 mm

      Avalible with or without fastener or with tape

      BVB ID: 56741

      https://www.byggvarubedomningen.se

      https://www.sundahus.se

      tactile, accessibility, sundahus, brass, stainless steel, bronze, sorten, byggvarubedömningen, tactile flooring, matting, guidance systems, sundahus, byggvarubedomningen, accessibility for all, iso23452, iso23599. tacile surface, twsi, walking indicators, visual indicators, accessable entrances, contrast, bvb

    Specifikime teknike
    • Referencë unikebra_line
    • Familja e produkteveFloor guidance
    • Grupi i produkteveMat
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-04-21
    • Numri i botimit1
    • Gjatësia (mm)5
    • Gjerësia (mm)280
    • Thellësia (mm)35
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëSuedi
    • Prodhuar nëSllovaki
    Klasifikimi
    • Kategoria BIMobjectDysheme - Të tjera
    • Uniclass 2015 CodePr_35_90_31_29
    • Uniclass 2015 PërshkrimFloor cover strips

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Islandë
    Norvegji
    Suedi