Tactile Strip/rivet Stainless Steel TPU
Tactile Strip/rivet Stainless Steel TPU
Tactile Strip/rivet Stainless Steel TPU
Tactile Strip/rivet Stainless Steel TPU
Tactile Strip/rivet Stainless Steel TPU
Tactile Strip/rivet Stainless Steel TPU
    MATTING

    Tactile Strip/rivet Stainless Steel TPU

    Milling is used to create the Matting Stainless steel TPU (stainless steel 316). With coloured TPU inlays for additional contrast. Strips are installed with specific spacing to guide the visually impaired. Installation is performed by drilling into the substrate, three drilled holes per strip and one hole per rivet. A template is used for hole placement. Fasteners are secured using the recommended adhesive, which is applied in the drilled holes. If you do not want to drill into the substrate, strips and rivets without fasteners are also available and these can be bonded by applying tape. They are also available in a height of 3 mm.

    Please contact us if you would like a special version, or if you need any help with installation.

    Specifikim
    • Material: Stainless Steel 316. TPU (polyurethane) inlays.

      Strip: 280 x 35 x 3 mm / 280 x 35 x 5 mm

      Rivet: Ø35 x 5 mm

      Colour: Black and white

      Special: Stripes for scraper grids

      Choose with fasteners, without fasteners or with tape.

      BVB ID: 54988

      www.byggvarubedomningen.se

      www.sundahus.se


      tactile, accessibility, sundahus, brass, stainless steel, bronze, sorten, byggvarubedömningen, tactile flooring, matting, guidance systems, sundahus, byggvarubedomningen, accessibility for all, iso23452, iso23599. tacile surface, twsi, walking indicators, visual indicators, accessable entrances, contrast, bvb

    Specifikime teknike
    • Referencë unikess-tpu
    • Familja e produkteveFloor guidance
    • Grupi i produkteveMat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-10
    • Numri i botimit1
    • Gjatësia (mm)5
    • Gjerësia (mm)280
    • Thellësia (mm)35
    Të ngjashme
    • Materiali kryesorStainless steel 316
    • Materiali dytësorPolyurethane
    • Projektuar nëSuedi
    • Prodhuar nëSllovaki
    Klasifikimi
    • Kategoria BIMobjectDysheme - Të tjera
    • Uniclass 2015 CodePr_35_90_31_29
    • Uniclass 2015 PërshkrimFloor cover strips

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Islandë
    Norvegji
    Suedi