mattONE channel
mattONE channel
mattONE channel
mattONE channel
mattONE channel
    mattONE

    mattONE channel

    U blocks for reinforced floor joist produced on site, have horizontal stiffening function.
    Specifikim
    • Formation of a reinforced concrete floor joist or lintel placed in the "U" blocks made by autoclaved cellular concrete realized by milling mattONE 500 blocks, having thermal conductivity λ10 dry equal to 0.12 W / mK and CE marking in compliance with UNI EN 771 -4, reaction to fire in Euroclass A1, dimensions 20, 24, 30, 36, 40, 45, 50 cm x 25 x 62.5 cm (S x H x L), section size for the casting CLS sp20cm 10 cm x 17.5 cm - other thicknesses 15 cm x 17.5 cm (B x H) (reinforcement calculations and checks to be carried out).
    Specifikime teknike
    • Referencë unikemattONE-channel
    • Familja e produktevewalls
    • Grupi i produktevehorizontal reinforcement
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-22
    • Numri i botimit1
    • Gjatësia (mm)250
    • Thellësia (mm)625
    Lidhje
    Të ngjashme
    • Materiali kryesorAerated concrete
    • Materiali dytësorLime
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Të tjera
    • IFC classificationBllok
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 PërshkrimAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-13 35 21 11
    • OmniClass TitleConcrete Structural Walls
    • CSI UniFormat II CodeF1020
    • CSI UniFormat II TitleIntegrated Construction

    Rajoni i disponueshëm

    Europe
    Itali
    Qyteti i Vatikanit
    San-Marino