mattONE 500
mattONE 500
mattONE 500
mattONE 500
mattONE 500
mattONE 500
    mattONE

    mattONE 500

    "mattONE® 500 with its density of 500 kg / mc is the optimal building solution for the design and construction of: 1- internal sound-insulating partitions and counter-walls; 2- fire-fighting compartments in private and public buildings, respecting the thermal requisites asked by current legislation regardless of the climates zones. The increase in density, obtained by the reduction of the inner microporosity of the blocks and, therefore, of the air volume inside the mass, also offers a material with excellent thermal performance, at the same time improving the acoustic and mechanical resistance qualities .
    Specifikim
    • "Non-load-bearing masonry wall of autoclaved aerated concrete made by blocks of mattONE 500, produced in Italy, with CE marking in Category I compliant with the UNI EN 771-4 standard, with smooth vertical surfaces or tapped joints, linked horizontally and vertically with MALTA COLLANTE “mattONE” gray or white brick (according to EN 998-2: 2010 type T-M5), able to guarantee the specified performance, spread with a special toothed trowel. The anchoring to the load-bearing structures is made by adhesive mortar M10 (EN 998-2: 2010) Physical, mechanical and thermo-hygrometric characteristics: dimensions: thickness 5/8/10/12/15/20/25/30/36/40/42/45/50 cm, height 25 cm, length 62.5 cm gross dry density block 500 kg / mc elasticity module block E = 2200 N / mmq dimensional stability (shrinkage) ≤ 0.1 mm / m thermal conductivity λ10dry ≤ 0.119 W / mK increase in thermal conductivity ≥ 20% (UNI EN ISO 10456) water vapor diffusion coefficient μ = 5 ÷ 10 noise reduction Rw: 28/33/36/38/40/43/45/48/50/51/52/53/54 dB fire resistance El 60/120/180/240 reaction to fire Euroclass A1 "
    Specifikime teknike
    • Referencë unikemattONE-500
    • Familja e produktevewalls
    • Grupi i produkteveInterior
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-22
    • Numri i botimit1
    • Gjatësia (mm)250
    • Thellësia (mm)625
    Lidhje
    Të ngjashme
    • Materiali kryesorAerated concrete
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 PërshkrimAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    Europe
    Itali
    Qyteti i Vatikanit
    San Marino
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit