MAVIPASS high-speed folding door external use Maviflex
MAVIPASS high-speed folding door external use Maviflex
MAVIPASS high-speed folding door external use Maviflex
MAVIPASS high-speed folding door external use Maviflex
MAVIPASS high-speed folding door external use Maviflex
MAVIPASS high-speed folding door external use Maviflex
    Maviflex

    MAVIPASS high-speed folding door external use Maviflex

    MAVIFLEX high-speed folding door MAVIPASS

    • Self-supporting door construction for external use, specifically for industry, logistics and supermarkets with special folding curtain.
    • Performance characteristics: CE mark according to DIN EN 13241-1
    • Dimensions (width × height): 2000 – 6000 × 2000 – 6000 mm

    Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors

    Specifikim
    • Door curtain:

      • Curtain made of 100% polyester, PVC-coated
      • With spring steel wind lock in curtain pockets

      Fire resistance: class D

      Surface finish:

      Curtain available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey.

      Door guide:

      • With flexible guides made of galvanized steel with epoxy-polyester powder coating, which enable a tear-off system.
      • Heated fittings for use at negative temperatures down to –30 °C.
      • Optionally also in stainless steel 304L or 316L.

      Door operation:

      • Heated side operator with electromagnetic brake protected by cover, integrated safety equipment, digital limit switch, motor power 0.37 – 0.45 kW, supply voltage 400 V, 50 Hz, protection category IP 65 as standard with screw and ventilation plugs, emergency opening via emergency crank handle.
      • Control AK E in plastic control box, IP 54, 3-phase, 400 V, size (width × height × depth) = 180 × 320 × 100 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display.
      • Connection cable with CEE plug and 3 volt-free contacts.
      • Optional control AK 500 FU E-1.
      • Closing edge safety device through various systems: Soft Edge system in the curtain or light grille in the side, flexible guide rails.

      Door speeds:

      • Opening: approx. 0.8 m/s
      • Closing: approx. 0.8 m/s
      • Opening: approx. 1.2 m/s (frequency converter control)
      • Closing: approx. 0.8 m/s (frequency converter control)

      Fitting:

      Professional fitting of the door including wiring as well as adjustment / alignment

      Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors

    Specifikime teknike
    • Referencë unike3546
    • Familja e produkteveIndustrial doors
    • Grupi i produkteveHigh-speed doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-23
    • Numri i botimit1
    • Gjatësia (mm)6000
    • Gjerësia (mm)6000
    Të ngjashme
    • Materiali kryesorPolyester
    • Materiali dytësorSteel, Sherardized
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 PërshkrimIndustrial doorset systems
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Francë
    Holandë
    Luksemburg
    Zvicër